System Plast Mounted Polyamide Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-20-SS-CEC
Part #:74206NRA/SS-EC
Catalog #:UCFH206-20-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Overall Length (in): | 5.83 in | Overall Width (in): | 3.31 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Maximum Speed (RPM): | 2900 rpm | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,529 lb | Size Code: | 206 |
| Inner Ring Outside Diameter (in): | 1.594 in | Insert: | SS-SB206-20 RG |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Bearing Insert Material: | 400 Series Stainless Steel |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,888 lb |
| Lubricant: | NSF H1 Food Grade Grease | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405579903 | Weight: | 0.98 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.90 IN |

