System Plast Mounted Polyamide Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH208-24-SS-CEC
Part #:74208NR/SS-EC
Catalog #:UCFH208-24-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Height (in): | 2.563 in |
| Overall Length (in): | 6.88 in | Overall Width (in): | 3.94 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Backside Shield/Seal: | Back Seal Installed in Housing | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,777 lb |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.094 in |
| Insert: | SS-SB208-24 RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2200 rpm | Static Load Rating (lb): | 3,012 lb |
| Fixed vs. Expansion: | Fixed | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405582941 | Weight: | 1.81 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.36 IN |

