System Plast Mounted Polyamide Tapped Base Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH206-20
Part #:74206NA-EC
Catalog #:UCFH206-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 5.83 in |
| Overall Width (in): | 3.31 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Inner Ring Outside Diameter (in): | 1.594 in |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Size Code: | 206 | Maximum Speed (RPM): | 2900 rpm |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 3,372 lb | Fixed vs. Expansion: | Fixed |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | SB206-20 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 2,540 lb |
General Specifications
| UPC: | 787405584679 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.44 IN |

