System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA204-20M-SS
Part #:53204A/SS
Catalog #:UCPA204-20M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Housing Width (mm): | 32 mm |
| Base Width (in): | 1.25 in | Bolt Size (in): | 0.375 in |
| Bore Diameter (mm): | 20 mm | Thread Depth (in): | 0.63 in |
| Overall Height (mm): | 33.3 mm | Base to Center Height (in): | 1.312 in |
| Overall Length (mm): | 17.5 mm | Length Through Bore (in): | 0.969 in |
| Bolt Spacing Min (in): | 3.578 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing (in): | 2 in | Bolt Spacing Max (in): | 4.167 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 1,641 lb | Insert: | SS-SB204-20M RG |
| Housing Material: | Polyamide | Bearing Insert Finish: | Uncoated |
| End Cap Available: | Yes | Size Code: | 204 |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.156 in |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4200 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,102 lb |
General Specifications
| UPC: | 787405250826 | Weight: | 0.66 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.56 IN |

