System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA205-25M-SS
Part #:53205A/SS
Catalog #:UCPA205-25M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Bolt Size (mm): | 9.53 mm |
| Base Width (in): | 1.42 in | Housing Width (mm): | 36.1 mm |
| Bolt Size (in): | 0.375 in | Bore Diameter (mm): | 25 mm |
| Thread Depth (in): | 0.63 in | Overall Height (mm): | 71.9 mm |
| Overall Length (mm): | 74.9 mm | Base to Center Height (in): | 1.438 in |
| Length Through Bore (in): | 50.8 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 0.781 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 1,821 lb | Shaft Locking Type: | Set Screw |
| Size Code: | 205 | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 3500 rpm |
| Max Operating Temperature (F): | 180 °F | Insert: | SS-SB205-25M RG |
| End Cap Available: | Yes | Static Load Rating (lb): | 1,304 lb |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.344 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Material: | Polyamide |
| Bearing Insert Finish: | Uncoated | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405250932 | Weight: | 0.82 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 2.83 IN |

