System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA206-30M-SS
Part #:53206A/SS
Catalog #:UCPA206-30M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Base Width (in): | 1.25 in |
| Bolt Size (in): | 0.4375 in | Bolt Size (mm): | 10.9 mm |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.688 in |
| Overall Height (mm): | 85.1 mm | Overall Length (mm): | 98 mm |
| Length Through Bore (mm): | 76.2 mm | Bolt Spacing (in): | 3 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Size Code: | 206 | Maximum Speed (RPM): | 2900 rpm |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Uncoated |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Polyamide |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB206-30M RG |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 2,529 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,888 lb |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 787405251038 | Weight: | 1.10 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 3.35 IN |

