System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-19-SS-CEC
Part #:73206BR/SS-U
Catalog #:UCPA206-19-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 0.78 in | Overall Height (in): | 1.6875 in |
| Overall Length (in): | 0.78125 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,888 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 206 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2900 rpm | Insert: | SS-SB206-19 RG |
| Housing Material: | Polyamide | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Bearing Insert Finish: | Uncoated |
| Cage Type: | Ball Riding Retainer | Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166450601 | Weight: | 1.15 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

