System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA204-20M-SS-OEC
Part #:58204AR/SS
Catalog #:UCPA204-20M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Housing Width (mm): | 32 mm |
| Bolt Size (in): | 0.375 in | Base Width (in): | 1.25 in |
| Bolt Size (mm): | 9.53 mm | Bore Diameter (mm): | 20 mm |
| Overall Height (mm): | 65 mm | Overall Length (mm): | 70.1 mm |
| Base to Center Height (in): | 1.312 in | Thread Depth (in): | 0.63 in |
| Length Through Bore (in): | 0.969 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Insert: | SS-SB204-20M RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 1,102 lb |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.156 in |
| Radial Clearance: | Standard | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 4200 rpm | End Cap Available: | Yes |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 1,641 lb | Bearing Insert Finish: | Uncoated |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 204 |
General Specifications
| UPC: | 726166305048 | Weight: | 0.79 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.56 IN |

