System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA206-19-SS-OEC
Part #:78206BR/SS-U
Catalog #:UCPA206-19-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Bolt Size (in): | 0.4375 in |
| Overall Height (in): | 1.6875 in | Base Width (in): | 0.78 in |
| Overall Length (in): | 0.78125 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Insert: | SS-SB206-19 RG | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Maximum Speed (RPM): | 2900 rpm | Cage Type: | Ball Riding Retainer |
| Size Code: | 206 | Static Load Rating (lb): | 1,888 lb |
| Bearing Insert Finish: | Uncoated | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166450809 | Weight: | 1.15 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

