System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA206-30M
Part #:53206A
Catalog #:UCPA206-30M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Base Width (in): | 1.25 in |
| Bolt Size (mm): | 10.9 mm | Bolt Size (in): | 0.4375 in |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.688 in |
| Overall Length (mm): | 98 mm | Overall Height (mm): | 85.1 mm |
| Bolt Spacing (in): | 3 in | Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Insert: | SB206-30M RG |
| Bearing Insert Finish: | Uncoated | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2900 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 206 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polyamide |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405251021 | Weight: | 1.10 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 3.35 IN |

