System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA205-16
Part #:73205B-U
Catalog #:UCPA205-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 0.77 in |
| Overall Length (in): | 0.765625 in | Overall Height (in): | 1.4375 in |
| Bolt Size (in): | 0.375 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.421875 in | Length Through Bore (in): | 2 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Bearing Insert Finish: | Uncoated |
| Maximum Speed (RPM): | 3500 rpm | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Insert: | SB205-16 RG | Radial Clearance: | Standard |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 205 |
| Housing Material: | Polyamide | Housing Width (in): | 1.34 in |
General Specifications
| UPC: | 787405281127 | Weight: | 0.81 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.49 IN |
| Packaged Height: | 2.83 IN |

