System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA206-19
Part #:73206B-U
Catalog #:UCPA206-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-14 | Bolt Size (in): | 0.4375 in |
| Overall Height (in): | 1.6875 in | Base Width (in): | 0.78 in |
| Overall Length (in): | 0.78125 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Insert: | SB206-19 RG | Bearing Insert Finish: | Uncoated |
| Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 787405281387 | Weight: | 1.10 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 1.66 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Germany |

