System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-30M-CEC
Part #:53206AR
Catalog #:UCPA206-30M-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Base Width (in): | 1.25 in |
| Bolt Size (in): | 0.4375 in | Bolt Size (mm): | 10.9 mm |
| Bore Diameter (mm): | 30 mm | Overall Length (mm): | 98 mm |
| Overall Height (mm): | 85.1 mm | Base to Center Height (in): | 1.688 in |
| Bolt Spacing (in): | 3 in | Length Through Bore (mm): | 76.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Insert: | SB206-30M RG |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2900 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Finish: | Uncoated | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
General Specifications
| UPC: | 787405251052 | Weight: | 1.23 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

