System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA204-12-CEC
Part #:73204BR-U
Catalog #:UCPA204-12-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Length (in): | 0.6875 in |
| Overall Height (in): | 1.3125 in | Bolt Size (in): | 0.375 in |
| Base Width (in): | 1.25 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.125 in |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4200 rpm | Housing Material: | Polyamide |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Insert: | SB204-12 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Finish: | Uncoated |
| Size Code: | 204 | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 726166312565 | Weight: | 0.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

