System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA204-12-OEC
Part #:78204BR-U
Catalog #:UCPA204-12-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.25 in |
| Bolt Size (in): | 0.375 in | Overall Height (in): | 1.3125 in |
| Overall Length (in): | 0.6875 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | SB204-12 RG |
| Size Code: | 204 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4200 rpm | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Housing Material: | Polyamide | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Uncoated |
| Inner Ring Outside Diameter (in): | 1.125 in | Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 787405286986 | Weight: | 1.02 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

