System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA205-16-OEC
Part #:78205BR-U
Catalog #:UCPA205-16-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 1.4375 in |
| Bolt Size (in): | 0.375 in | Base Width (in): | 0.77 in |
| Overall Length (in): | 0.765625 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.421875 in | Length Through Bore (in): | 2 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Polyamide |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Size Code: | 205 |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 3500 rpm |
| Bearing Insert Finish: | Uncoated | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Insert: | SB205-16 RG | End Cap Available: | Yes |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Housing Width (in): | 1.34 in |
General Specifications
| UPC: | 787405287068 | Weight: | 0.85 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.83 IN |

