System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA206-20-OEC
Part #:78206BAR-U
Catalog #:UCPA206-20-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Overall Height (in): | 1.6875 in |
| Overall Length (in): | 0.78125 in | Base Width (in): | 0.78 in |
| Bolt Size (in): | 0.4375 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Insert: | SB206-20 RG | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2900 rpm | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Finish: | Uncoated | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 787405287174 | Weight: | 1.15 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

