System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFG205-25M-SS
Part #:52205G/SS
Catalog #:UCFG205-25M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .328125 in | Bore Diameter (mm): | 25 mm |
| Bolt Circle (mm): | 76.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Housing Material: | Polyamide | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,304 lb |
| Bearing Insert Finish: | Uncoated | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Size Code: | 205 |
| Dynamic Load Rating (lb): | 1,821 lb | Insert: | SS-SB205-25M RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Maximum Speed (RPM): | 3500 rpm | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 787405249790 | Weight: | 0.55 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.30 IN |

