System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFG206-30M-SS
Part #:52206G/SS
Catalog #:UCFG206-30M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.4375 in | Bore Diameter (mm): | 30 mm |
| Bolt Circle (mm): | 90.9 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 400 Series Stainless Steel | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB206-30M RG |
| Housing Material: | Polyamide | Size Code: | 206 |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 1,888 lb |
| Maximum Speed (RPM): | 2900 rpm | Dynamic Load Rating (lb): | 2,529 lb |
| End Cap Available: | Yes | Bearing Insert Finish: | Uncoated |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 726166498849 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 1.41 IN |

