System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFG205-16-SS
Part #:72205G/SS
Catalog #:UCFG205-16-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.3125 in | Bolt Size (in): | .3281 in |
| Overall Length (in): | 3.75 in | Overall Width (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3500 rpm | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.78125 in |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,304 lb |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 1,821 lb | Shaft Locking Type: | Set Screw |
| Insert: | SS-SB205-16 RG | Size Code: | 205 |
| Housing Material: | Polyamide | Bearing Insert Finish: | Uncoated |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 787405279858 | Weight: | 0.55 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.31 IN |

