System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFG206-19-SS
Part #:72206G/SS
Catalog #:UCFG206-19-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.4375 in | Overall Width (in): | 4.44 in |
| Bolt Size (in): | .4375 in | Overall Height (in): | 1.4063 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 3.3125 in |
| Insert: | SS-SB206-19 RG | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,888 lb | Bearing Insert Finish: | Uncoated |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2900 rpm |
| Size Code: | 206 | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,529 lb | Max Operating Temperature (F): | 180 °F |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405280236 | Weight: | 0.66 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 1.40 IN |

