System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFG206-20-SS
Part #:72206GA/SS
Catalog #:UCFG206-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .4375 in | Overall Length (in): | 4.4375 in |
| Overall Width (in): | 4.44 in | Overall Height (in): | 1.4063 in |
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB206-20 RG |
| Housing Material: | Polyamide | Bearing Insert Finish: | Uncoated |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,888 lb |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 2,529 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2900 rpm |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 3.3125 in |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405280250 | Weight: | 0.66 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

