System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFG205-25M-SS-CEC
Part #:52205GR/SS
Catalog #:UCFG205-25M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.2969 in | Overall Width (in): | 3.75 in |
| Bolt Size (in): | .3281 in | Overall Length (in): | 3.75 in |
| Bore Diameter (mm): | 25 mm | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (mm): | 76.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SS-SB205-25M RG | Bearing Insert Finish: | Uncoated |
| Dynamic Load Rating (lb): | 1,821 lb | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,304 lb |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Polyamide | Maximum Speed (RPM): | 3500 rpm |
| End Cap Available: | Yes | Size Code: | 205 |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 726166302597 | Weight: | 0.66 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.97 IN |

