System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFG206-30M-SS-CEC
Part #:52206GR/SS
Catalog #:UCFG206-30M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.4375 in | Bolt Size (in): | .4375 in |
| Overall Width (in): | 4.44 in | Overall Height (in): | 2.1875 in |
| Bore Diameter (mm): | 30 mm | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (mm): | 90.9 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Bearing Insert Finish: | Uncoated |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Insert: | SS-SB206-30M RG | Housing Material: | Polyamide |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 2,529 lb |
| Maximum Speed (RPM): | 2900 rpm | Size Code: | 206 |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,888 lb |
| Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405580794 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

