System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFG206-19-SS-CEC
Part #:72206GR/SS
Catalog #:UCFG206-19-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .4375 in | Overall Width (in): | 4.44 in |
| Overall Length (in): | 4.4375 in | Overall Height (in): | 2.1875 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 206 | Bearing Insert Finish: | Uncoated |
| Housing Material: | Polyamide | Inner Ring Outside Diameter (in): | 3.3125 in |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,529 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| End Cap Available: | Yes | Insert: | SS-SB206-19 RG |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,888 lb |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405280274 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN |

