System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG205-25M-SS-OEC
Part #:57205GR/SS
Catalog #:UCFG205-25M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.2969 in |
| Overall Width (in): | 3.75 in | Bolt Size (in): | .3281 in |
| Bore Diameter (mm): | 25 mm | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (mm): | 76.2 mm |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Maximum Speed (RPM): | 3500 rpm |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 400 Series Stainless Steel | Static Load Rating (lb): | 1,304 lb |
| Insert: | SS-SB205-25M RG | Housing Material: | Polyamide |
| Size Code: | 205 | Bearing Insert Finish: | Uncoated |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Type: | Standard Duty | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 726166304966 | Weight: | 0.66 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.97 IN |

