System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG205-16-SS-OEC
Part #:77205GR/SS
Catalog #:UCFG205-16-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.75 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.9688 in | Bolt Size (in): | .3281 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (mm): | 76.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 1,821 lb |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,304 lb |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 2.78125 in |
| Insert: | SS-SB205-16 RG | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Finish: | Uncoated | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 787405286450 | Weight: | 0.66 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.97 IN |

