System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFG205-16
Part #:72205G
Catalog #:UCFG205-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.75 in | Overall Width (in): | 3.75 in |
| Bolt Size (in): | .3281 in | Overall Height (in): | 1.2969 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3500 rpm |
| Inner Ring Outside Diameter (in): | 2.78125 in | Fixed vs. Expansion: | Fixed |
| Size Code: | 205 | Radial Clearance: | Standard |
| Bearing Insert Finish: | Uncoated | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,428 lb |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Insert: | SB205-16 RG | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,754 lb | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 787405279827 | Weight: | 0.55 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.31 IN |

