System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFG206-19
Part #:72206G
Catalog #:UCFG206-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.4063 in | Overall Width (in): | 4.44 in |
| Overall Length (in): | 4.4375 in | Bolt Size (in): | .4375 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 3.3125 in | Bearing Insert Finish: | Uncoated |
| Static Load Rating (lb): | 2,540 lb | Maximum Speed (RPM): | 2900 rpm |
| Dynamic Load Rating (lb): | 3,372 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polyamide |
| Size Code: | 206 | Insert: | SB206-19 RG |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 726166312404 | Weight: | 0.66 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 1.40 IN |

