System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFG206-20-CEC
Part #:72206GRA
Catalog #:UCFG206-20-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.4375 in | Bore Diameter (in): | 1.25 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 180 °F |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Housing Material: | Polyamide |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Insert: | SB206-20 RG |
| Inner Ring Outside Diameter (in): | 3.3125 in | Bearing Insert Finish: | Uncoated |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Size Code: | 206 |
| Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 787405280281 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN |

