System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH204-12-CEC
Part #:74204NR-EC
Catalog #:UCFH204-12-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.5 in | Overall Height (in): | 1.953 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.52 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 2,214 lb |
| Inner Ring Outside Diameter (in): | 1.13 in | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 4200 rpm |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,479 lb | Insert: | SB204-12 RG |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Size Code: | 204 | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Polyamide | Radial Clearance: | Standard |
General Specifications
| UPC: | 787405581067 | Weight: | 0.61 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.80 IN |

