System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG205-25M-OEC
Part #:57205GR
Catalog #:UCFG205-25M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.2969 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Bolt Size (in): | .3281 in |
| Bore Diameter (mm): | 25 mm | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (mm): | 76.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Finish: | Uncoated | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 2,428 lb | Radial Clearance: | Standard |
| Insert: | SB205-25M RG | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 3500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,754 lb |
| Housing Material: | Polyamide | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 787405257238 | Weight: | 0.66 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.97 IN |

