System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG206-30M-OEC
Part #:57206GR
Catalog #:UCFG206-30M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.4375 in | Bolt Size (in): | .4375 in |
| Overall Height (in): | 2.1875 in | Overall Width (in): | 4.44 in |
| Bore Diameter (mm): | 30 mm | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (mm): | 90.9 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel Riveted |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Dynamic Load Rating (lb): | 3,372 lb | Size Code: | 206 |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,540 lb |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2900 rpm |
| Radial Clearance: | Standard | Insert: | SB206-30M RG |
| Bearing Insert Finish: | Uncoated | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405257351 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN |

