System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG206-19-OEC
Part #:77206GR
Catalog #:UCFG206-19-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.4375 in | Bolt Size (in): | .4375 in |
| Overall Height (in): | 2.1875 in | Overall Width (in): | 4.44 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Size Code: | 206 |
| Housing Material: | Polyamide | End Cap Available: | Yes |
| Max Operating Temperature (F): | 180 °F | Insert: | SB206-19 RG |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 3.3125 in |
| Maximum Speed (RPM): | 2900 rpm | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Uncoated | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 2,540 lb |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 3,372 lb | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405286597 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN |

