System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFBZ204-20M-SS
Part #:52205FA/SS
Catalog #:UCFBZ204-20M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.39 in |
| Overall Length (in): | 4.92 in | Overall Width (in): | 2.72 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 4200 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bolt Spacing Height Direction (in): | 1.125 in |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 1,641 lb |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Static Load Rating (lb): | 1,102 lb |
| Size Code: | 204 | Insert: | SS-SB204-20M RG |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Inner Ring Outside Diameter (in): | 1.125 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405249714 | Weight: | 0.66 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 1.38 IN |

