System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFB206-30M-SS
Part #:52206F/SS
Catalog #:UCFB206-30M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.53 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 7/16 in | Bolt Size (mm): | M11 mm |
| Overall Length (in): | 5.53 in | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 400 Series Stainless Steel | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2900 rpm | Inner Ring Outside Diameter (in): | 1.334 in |
| Dynamic Load Rating (lb): | 2,529 lb | Size Code: | 206 |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB206-30M RG |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Bolt Spacing Height Direction (in): | 1.25 in |
| Static Load Rating (lb): | 1,888 lb | Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405249998 | Weight: | 0.99 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.54 IN |

