System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB206-30M-SS-CEC
Part #:52206FR/SS
Catalog #:UCFB206-30M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 2.3 in |
| Bolt Size (mm): | M11 mm | Overall Width (in): | 3.31 in |
| Overall Length (in): | 5.53 in | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 206 | Maximum Speed (RPM): | 2900 rpm |
| Inner Ring Outside Diameter (in): | 1.334 in | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,888 lb |
| Insert: | SS-SB206-30M RG | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polyamide |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,529 lb | Bolt Spacing Height Direction (in): | 1.25 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405250055 | Weight: | 1.10 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.30 IN |

