System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB205-16-SS-CEC
Part #:72205FR/SS
Catalog #:UCFB205-16-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Overall Length (in): | 4.92 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 2.14 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 1,821 lb |
| Maximum Speed (RPM): | 3500 rpm | Static Load Rating (lb): | 1,304 lb |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | SS-SB205-16 RG |
| Size Code: | 205 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bolt Spacing Height Direction (in): | 1.125 in |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Inner Ring Outside Diameter (in): | 1.344 in |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 787405279766 | Weight: | 0.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 2.14 IN |

