System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFBZ204-12-SS-OEC
Part #:77205FRA/SS
Catalog #:UCFBZ204-12-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.92 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.02 in | Overall Width (in): | 2.72 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.02 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Size Code: | 204 |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Max Operating Temperature (F): | 180 °F |
| Bolt Spacing Height Direction (in): | 1.125 in | Insert: | SS-SB204-12 RG |
| Maximum Speed (RPM): | 4200 rpm | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 1,102 lb | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 1,641 lb |
| Housing Material: | Polyamide | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.125 in | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405854192 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 2.14 IN |

