System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFBZ204-20M
Part #:52205FA
Catalog #:UCFBZ204-20M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.72 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.39 in | Overall Length (in): | 4.92 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Spacing Height Direction (in): | 1.125 in | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,214 lb |
| Static Load Rating (lb): | 1,479 lb | Bearing Type: | Standard Duty |
| Housing Material: | Polyamide | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Size Code: | 204 |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4200 rpm |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.125 in | Shaft Locking Type: | Set Screw |
| Insert: | SB204-20M RG | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405249707 | Weight: | 0.66 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 1.38 IN |

