System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFB206-19
Part #:72206F
Catalog #:UCFB206-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.53 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.53 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.188 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 3,372 lb | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 206 | Cage Type: | Ball Riding Retainer |
| Bolt Spacing Height Direction (in): | 1.25 in | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Polyamide | Static Load Rating (lb): | 2,540 lb |
| Inner Ring Outside Diameter (in): | 1.334 in | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2900 rpm | Fixed vs. Expansion: | Fixed |
| Insert: | SB206-19 RG | Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405879058 | Weight: | 1.08 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.54 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

