System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFBZ204-12-CEC
Part #:72205FRA
Catalog #:UCFBZ204-12-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.92 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 2.72 in | Overall Height (in): | 2.02 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.02 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,214 lb | Size Code: | 204 |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,479 lb |
| Housing Material: | Polyamide | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 4200 rpm | End Cap Available: | Yes |
| Bolt Spacing Height Direction (in): | 1.125 in | Insert: | SB204-12 RG |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.125 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405279773 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 2.14 IN |

