System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFB206-20-OEC
Part #:770206FR
Catalog #:UCFB206-20-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.53 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 2.3 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.188 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Insert: | SB206-20 RG |
| Housing Material: | Polyamide | Size Code: | 206 |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2900 rpm |
| Max Operating Temperature (F): | 180 °F | Bolt Spacing Height Direction (in): | 1.25 in |
| Dynamic Load Rating (lb): | 3,372 lb | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.334 in | Static Load Rating (lb): | 2,540 lb |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405286092 | Weight: | 1.10 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.30 IN |

