System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH207-35M-SS
Part #:54207N/SS-EC
Catalog #:UCFH207-35M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 1.719 in | Overall Length (in): | 6.42 in |
| Overall Width (in): | 3.53 in | Bore Diameter (mm): | 35 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 3,305 lb |
| Max Operating Temperature (F): | 180 °F | Size Code: | 207 |
| Grease Fitting Thread Size: | M6 | Inner Ring Outside Diameter (in): | 1.844 in |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2600 rpm |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Insert: | SS-SB207-35M RG | Max Operating Temperature (C): | 82 °C |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Static Load Rating (lb): | 2,563 lb | Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 726166499006 | Weight: | 1.32 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 1.71 IN |

