System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH205-16-SS
Part #:74205N/SS-EC
Catalog #:UCFH205-16-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.4375 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (mm): | 17 mm |
| Foot Height (in): | 0.67 in | Length Through Bore (in): | 1.078 in |
| Inner Ring Outside Diameter (mm): | 34 mm | Bolt Spacing (in): | 3.9060 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,304 lb | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3500 rpm |
| Housing Material: | Polyamide | Insert: | SS-SB205-16 RG |
| Inner Ring Outside Diameter (in): | 1.339 in | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
General Specifications
| UPC: | 787405584778 | Weight: | 0.66 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.45 IN |

