System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH208-24-SS
Part #:74208N/SS-EC
Catalog #:UCFH208-24-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.94 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 1.8906 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB208-24 RG |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 3,777 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 2200 rpm |
| Size Code: | 208 | Inner Ring Outside Diameter (in): | 2.094 in |
| Static Load Rating (lb): | 3,012 lb |
General Specifications
| UPC: | 787405584808 | Weight: | 1.76 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.89 IN |

