System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH207-35M-SS-CEC
Part #:54207NR/SS-EC
Catalog #:UCFH207-35M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.53 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.42 in | Overall Height (in): | 1.719 in |
| Bolt Size (mm): | M12 mm | Bore Diameter (mm): | 35 mm |
| Overall Height to End Cap (mm): | 65.8 mm | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Static Load Rating (lb): | 2,563 lb | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| Insert: | SS-SB207-35M RG | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 207 | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Grease Fitting Thread Size: | M6 |
| Max Operating Temperature (C): | 82 °C | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 3,305 lb | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.844 in |
| Maximum Speed (RPM): | 2600 rpm |
General Specifications
| UPC: | 726166499013 | Weight: | 1.32 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 2.59 IN |

