System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH205-25M-SS-OEC
Part #:59205NR/SS-EC
Catalog #:UCFH205-25M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.125 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M11 mm | Overall Width (in): | 2.75 in |
| Overall Length (in): | 5.13 in | Bore Diameter (mm): | 25 mm |
| Foot Height (mm): | 17 mm | Foot Height (in): | 0.67 in |
| Length Through Bore (in): | 1.078 in | Inner Ring Outside Diameter (mm): | 34 mm |
| Bolt Spacing (in): | 3.9060 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Size Code: | 205 |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Inner Ring Outside Diameter (in): | 1.339 in |
| Insert: | SS-SB205-25M RG | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 1,304 lb | Dynamic Load Rating (lb): | 1,821 lb |
General Specifications
| UPC: | 787405579996 | Weight: | 0.71 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 2.13 IN |

