System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH206-19-SS-OEC
Part #:79206NR/SS-EC
Catalog #:UCFH206-19-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.83 in | Overall Height (in): | 1.438 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.31 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 2,529 lb |
| Max Operating Temperature (F): | 180 °F | Size Code: | 206 |
| Inner Ring Outside Diameter (in): | 1.594 in | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2900 rpm |
| Static Load Rating (lb): | 1,888 lb | Insert: | SS-SB206-19 RG |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405879416 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.28 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

