System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH206-19
Part #:74206N-EC
Catalog #:UCFH206-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Length (in): | 5.83 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.31 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 2,540 lb |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Insert: | SB206-19 RG |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.594 in |
| Dynamic Load Rating (lb): | 3,372 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Maximum Speed (RPM): | 2900 rpm | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405838260 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.44 IN |

